Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ830-20-H1-180-31
Part #:NH8300589.31
Catalog #:NH-HMQ830-20-H1-180-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 5.16 | V: | 2.51 in |
| T: | 1.938 | LL: | 2.38 in |
| RQ: | 5.63 in | AK: | 8.5 |
| G: | 2.32 | AF: | 0.25 |
| B: | 6.62 | BF: | 0.53 |
| AB: | 4.76 | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 31 | Product Type: | Right Angle |
| Series Style: | NH-HMQ-H1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-H1 |
| Model Code: | HMQ830 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 3.233 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 87 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Output Shaft Assembly Code: | H1 | Input HP: | 3.947 |
| Output Diameter (in): | 1.938 in | Frame Size: | 180TC |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output HP: | 3.407 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Style: | H1 |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2015 in/lbs |
General Specifications
| UPC: | 690310075098 | Weight: | 59.00 LB |

