Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B832-40-D
Part #:NH8320022.00
Catalog #:NH-B832-40-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | A: | 4.44 |
| I: | 5.02 in | O: | 4.24 in |
| H-Tap size: | 1/2 - 13 UNC in | F: | 3.5 |
| B: | 8 | O*: | 3.99 in |
| L: | 6.76 in | J: | 7 in |
| T: | 1.5 | G: | 1.75 |
| N: | 7.03 | TAP Depth: | 1 in |
| D: | 4.19 | K: | 3.5 in |
| U: | 0.875 in | M: | 2.38 |
| C: | 10.06 in |
Technical Specifications
| Assembly: | B-D | Input RPM: | 1,750 |
| Series Style: | NH-B-D | Input Keyway: | 3/16 X 1.63 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Mounting Style: | Base | Gear Type: | Worm |
| Input HP: | 2.926 | Model Code: | B832 |
| Output HP: | 2.293 | Output Shaft Orientation: | LR |
| Ratio: | 40:1 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,275 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.348 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 43 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Style: | D | Output Diameter (in): | 1.500 in |
| Series Code: | NH | Input Style: | Solid Shaft |
| Output Key: | 3/8 x 2.25 | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310075401 | Weight: | 60.00 LB |

