Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-10-L-56
Part #:NH8320025.00
Catalog #:NH-BM832-10-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 UNC in | K: | 3.5 in |
| C: | 10.06 in | TAP Depth: | 1 in |
| U: | 0.875 in | T: | 1.5 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | BD: | 6.5 |
| G: | 1.75 | A: | 4.44 |
| AK: | 4.5 | L: | 6.76 in |
| BE: | 0.38 in | F: | 3.5 |
| O: | 4.24 in | J: | 7 in |
| LM: | 9.01 | B: | 8 |
| BF: | 0.41 | I: | 5.02 in |
| N: | 7.03 |
Technical Specifications
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.875 in |
| Assembly: | BM-L | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Series Style: | NH-BM-L |
| Input HP: | 8.092 | Shaft Seal Material: | Viton |
| Output HP: | 7.497 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Overhung Load: | 2,170 | Output Style: | L |
| Output Shaft Orientation: | L | Series Code: | NH |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.034 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | BM832 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Frame Size: | 56C | Output Key: | 3/8 x 2.25 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Thrust Rating - output shaft: | 2026 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2343 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310075432 | Weight: | 65.00 LB |

