Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-30-L-56
Part #:NH8320029.00
Catalog #:NH-BM832-30-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | K: | 3.5 in |
| L: | 6.76 in | B: | 8 |
| I: | 5.02 in | C: | 10.06 in |
| A: | 4.44 | BD: | 6.5 |
| AJ: | 5.88 | O: | 4.24 in |
| N: | 7.03 | G: | 1.75 |
| TAP Depth: | 1 in | LM: | 9.01 |
| U: | 0.875 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.19 |
| F: | 3.5 | J: | 7 in |
| AK: | 4.5 | T: | 1.5 |
| H-Tap size: | 1/2 - 13 UNC in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Assembly: | BM-L |
| Motor Frame Size: | 56 | Overhung Load: | 2,275 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/8 x 2.25 |
| Mounting Style: | Base | Series Code: | NH |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Output HP: | 2.986 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Model Code: | BM832 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input HP: | 3.619 |
| Input HP @ 1750 RPM: | 3.003 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Frame Size: | 56C |
| Output RPM: | 58 | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | NH-BM-L | Output Shaft Orientation: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310075456 | Weight: | 65.00 LB |

