Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-60-L-56
Part #:NH8320032.00
Catalog #:NH-BM832-60-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 7 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| C: | 10.06 in | BE: | 0.38 in |
| AJ: | 5.88 | N: | 7.03 |
| U: | 0.875 in | L: | 6.76 in |
| O: | 4.24 in | D: | 4.19 |
| TAP Depth: | 1 in | A: | 4.44 |
| K: | 3.5 in | H-Tap size: | 1/2 - 13 UNC in |
| T: | 1.5 | AK: | 4.5 |
| F: | 3.5 | BD: | 6.5 |
| B: | 8 | I: | 5.02 in |
| G: | 1.75 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | L | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2574 | Series Code: | NH |
| Series Style: | NH-BM-L | Overhung Load: | 2,275 |
| Output Shaft Assembly Code: | L | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 29 | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Assembly: | BM-L | Input HP: | 2.114 |
| Input HP @ 1750 RPM: | 1.573 | Input Keyway: | 3/16 X 1.63 in |
| Output Style: | L | Output HP: | 1.515 |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | BM832 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3.25 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2437 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310075487 | Weight: | 65.00 LB |

