Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-60-R-56
Part #:NH8320040.00
Catalog #:NH-BM832-60-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.06 in | U: | 0.875 in |
| O: | 4.24 in | D: | 4.19 |
| BF: | 0.41 | G: | 1.75 |
| BD: | 6.5 | I: | 5.02 in |
| L: | 6.76 in | TAP Depth: | 1 in |
| B: | 8 | AK: | 4.5 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| K: | 3.5 in | BE: | 0.38 in |
| N: | 7.03 | F: | 3.5 |
| T: | 1.5 | H-Tap size: | 1/2 - 13 UNC in |
| J: | 7 in | A: | 4.44 |
| AJ: | 5.88 |
Technical Specifications
| Mounting Style: | Base | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | BM832 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.500 in |
| Output RPM: | 29 | Series Style: | NH-BM-R |
| Input HP @ 1750 RPM: | 1.573 | Output Shaft Orientation: | R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/8 x 2.25 |
| Motor Frame Size: | 56 | Ratio: | 60:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | R | Overhung Load: | 2,275 |
| Assembly: | BM-R | Product Type: | Right Angle |
| Series Code: | NH | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output HP: | 1.515 | Output Style: | R |
| Input Diameter (in): | 0.875 in | Input HP: | 2.114 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2437 in/lbs |
General Specifications
| UPC: | 690310075531 | Weight: | 65.00 LB |

