Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-40-D-56
Part #:NH8320046.00
Catalog #:NH-BM832-40-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | F: | 3.5 |
| I: | 5.02 in | N: | 7.03 |
| K: | 3.5 in | O: | 4.24 in |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| J: | 7 in | AJ: | 5.88 |
| TAP Depth: | 1 in | AK: | 4.5 |
| BE: | 0.38 in | O*: | 3.99 in |
| A: | 4.44 | B: | 8 |
| H-Tap size: | 1/2 - 13 UNC in | C: | 10.06 in |
| BF: | 0.41 | LM: | 9.01 |
| G: | 1.75 | D: | 4.19 |
| L: | 6.76 in | U: | 0.875 in |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | D |
| Output HP: | 2.293 | Overhung Load: | 2,275 |
| Model Code: | BM832 | Series Code: | NH |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output RPM: | 43 | Series Style: | NH-BM-D |
| Gear Type: | Worm | Output Key: | 3/8 x 2.25 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.348 | Input RPM: | 1,750 |
| Assembly: | BM-D | Product Type: | Right Angle |
| Frame Size: | 56C | Input HP: | 2.926 |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Motor Frame Size: | 56 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2641 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310075555 | Weight: | 65.00 LB |

