Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-25-L-140
Part #:NH8320052.00
Catalog #:NH-BM832-25-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| C: | 10.06 in | AK: | 4.5 |
| F: | 3.5 | BE: | 0.38 in |
| LM: | 9.01 | TAP Depth: | 1 in |
| BD: | 6.5 | B: | 8 |
| L: | 6.76 in | T: | 1.5 |
| I: | 5.02 in | J: | 7 in |
| U: | 0.875 in | O: | 4.24 in |
| A: | 4.44 | D: | 4.19 |
| N: | 7.03 | H-Tap size: | 1/2 - 13 UNC in |
| K: | 3.5 in | BF: | 0.41 |
| G: | 1.75 |
Technical Specifications
| Output Style: | L | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BM-L |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.465 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Model Code: | BM832 | Output Diameter (in): | 1.500 in |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Reducer Style: | Worm - Right Angle | Series Style: | NH-BM-L |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Motor Frame Size: | 140 |
| Overhung Load: | 2,275 | Input Keyway: | 3/16 X 1.63 in |
| Input HP: | 4.373 | Output HP: | 3.732 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2658 in/lbs |
General Specifications
| UPC: | 690310075616 | Weight: | 65.00 LB |

