Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-30-L-180
Part #:NH8320077.00
Catalog #:NH-BM832-30-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | BD: | 9 |
| BE1: | 0.5 in | L: | 6.76 in |
| C: | 10.06 in | G: | 1.75 |
| I: | 5.02 in | F: | 3.5 |
| TAP Depth: | 1 in | L1: | 10.01 in |
| D: | 4.19 | N: | 7.03 |
| T: | 1.5 | U: | 0.875 in |
| A: | 4.44 | AJ: | 7.25 |
| H-Tap size: | 1/2 - 13 UNC in | J: | 7 in |
| B: | 8 | K: | 3.5 in |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Style: | L | Input Style: | Flexible Coupling Input |
| Series Style: | NH-BM-L | Input HP: | 3.619 |
| Model Code: | BM832 | Input HP @ 1750 RPM: | 3.003 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Overhung Load: | 2,275 | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 30:1 | Series Code: | NH |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Output RPM: | 58 | Assembly: | BM-L |
| Output HP: | 2.986 | Product Type: | Right Angle |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 180 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2651 in/lbs |
General Specifications
| UPC: | 690310075807 | Weight: | 65.00 LB |

