Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-40-L-180
Part #:NH8320078.00
Catalog #:NH-BM832-40-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | H-Tap size: | 1/2 - 13 UNC in |
| G: | 1.75 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | N: | 7.03 |
| AJ: | 7.25 | F: | 3.5 |
| BD: | 9 | AK: | 8.5 |
| L1: | 10.01 in | C: | 10.06 in |
| K: | 3.5 in | D: | 4.19 |
| BE1: | 0.5 in | O: | 4.24 in |
| L: | 6.76 in | U: | 0.875 in |
| B: | 8 | J: | 7 in |
| TAP Depth: | 1 in | T: | 1.5 |
| I: | 5.02 in |
Technical Specifications
| Output Key: | 3/8 x 2.25 | Output RPM: | 43 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Input HP: | 2.926 | Output HP: | 2.293 |
| Output Style: | L | Input HP @ 1750 RPM: | 2.348 |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Overhung Load: | 2,275 | Model Code: | BM832 |
| Ratio Range: | 40:1 | Series Style: | NH-BM-L |
| Output Diameter (in): | 1.500 in | Thrust Rating - output shaft: | 2574 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | NH | Assembly: | BM-L |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2641 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310075814 | Weight: | 65.00 LB |

