Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-50-L-180
Part #:NH8320079.00
Catalog #:NH-BM832-50-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.5 |
| N: | 7.03 | U: | 0.875 in |
| TAP Depth: | 1 in | AK: | 8.5 |
| A: | 4.44 | H-Tap size: | 1/2 - 13 UNC in |
| F: | 3.5 | L: | 6.76 in |
| BF: | 0.53 | BD: | 9 |
| O: | 4.24 in | C: | 10.06 in |
| I: | 5.02 in | AJ: | 7.25 |
| K: | 3.5 in | B: | 8 |
| G: | 1.75 | J: | 7 in |
| L1: | 10.01 in | BE1: | 0.5 in |
| D: | 4.19 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output RPM: | 35 |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Output Diameter (in): | 1.500 in | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | L |
| Series Style: | NH-BM-L | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.63 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | BM-L |
| Ratio: | 50:1 | Output Key: | 3/8 x 2.25 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,170 |
| Output HP: | 1.841 | Gear Type: | Worm |
| Series Code: | NH | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | L |
| Frame Size: | 180TC | Input HP: | 2.462 |
| Input HP @ 1750 RPM: | 1.907 | Model Code: | BM832 |
| Output Style: | L | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2568 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310075821 | Weight: | 65.00 LB |

