Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-60-L-180
Part #:NH8320080.00
Catalog #:NH-BM832-60-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | F: | 3.5 |
| K: | 3.5 in | A: | 4.44 |
| L: | 6.76 in | L1: | 10.01 in |
| C: | 10.06 in | U: | 0.875 in |
| B: | 8 | BD: | 9 |
| BE1: | 0.5 in | H-Tap size: | 1/2 - 13 UNC in |
| O: | 4.24 in | AK: | 8.5 |
| AJ: | 7.25 | J: | 7 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| N: | 7.03 | D: | 4.19 |
| TAP Depth: | 1 in | G: | 1.75 |
| I: | 5.02 in |
Technical Specifications
| Output RPM: | 29 | Center Distance (in): | 3.25 |
| Output Style: | L | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP: | 2.114 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.573 |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Output HP: | 1.515 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Overhung Load: | 2,275 |
| Service Factor: | 1 | Model Code: | BM832 |
| Frame Size: | 180TC | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Key: | 3/8 x 2.25 | Motor Frame Size: | 180 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Series Style: | NH-BM-L | Series Code: | NH |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2437 in/lbs |
General Specifications
| UPC: | 690310075838 | Weight: | 65.00 LB |

