Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-25-R-180
Part #:NH8320084.00
Catalog #:NH-BM832-25-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | B: | 8 |
| BE1: | 0.5 in | L1: | 10.01 in |
| O: | 4.24 in | H-Tap size: | 1/2 - 13 UNC in |
| BD: | 9 | J: | 7 in |
| U: | 0.875 in | G: | 1.75 |
| BF: | 0.53 | K: | 3.5 in |
| L: | 6.76 in | I: | 5.02 in |
| A: | 4.44 | C: | 10.06 in |
| F: | 3.5 | T: | 1.5 |
| N: | 7.03 | TAP Depth: | 1 in |
| AJ: | 7.25 |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,275 |
| Ratio Range: | 25:1 | Input HP: | 4.373 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 2.25 | Output Shaft Orientation: | R |
| Input Bore (C Face): | 1.125 | Reducer Style: | Worm - Right Angle |
| Output HP: | 3.732 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 3.465 |
| Frame Size: | 180TC | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | BM-R |
| Reducer: | Worm - Right Angle | Series Code: | NH |
| Series Style: | NH-BM-R | Output Diameter (in): | 1.500 in |
| Output Style: | R | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | BM832 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2658 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310075876 | Weight: | 65.00 LB |

