Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B832-80-L
Part #:NH8320099.00
Catalog #:NH-B832-80-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 UNC in | Center Distance (in): | 3.25 in |
| O: | 4.24 in | G: | 1.75 |
| T: | 1.5 | M: | 2.38 |
| F: | 3.5 | D: | 4.19 |
| K: | 3.5 in | TAP Depth: | 1 in |
| A: | 4.44 | N: | 7.03 |
| U: | 0.875 in | J: | 7 in |
| B: | 8 | C: | 10.06 in |
| I: | 5.02 in | L: | 6.76 in |
Technical Specifications
| Output Key: | 3/8 x 2.25 | Output Style: | L |
| Input RPM: | 1,750 | Assembly: | B-L |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Output RPM: | 21 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Overhung Load: | 2,275 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Ratio: | 80:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 3.25 | Series Style: | NH-B-L |
| Model Code: | B832 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output HP: | 0.695 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Input HP: | 1.03 |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 690310075999 | Weight: | 60.00 LB |

