Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B832-100-L
Part #:NH8320100.00
Catalog #:NH-B832-100-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | F: | 3.5 |
| J: | 7 in | U: | 0.875 in |
| B: | 8 | T: | 1.5 |
| A: | 4.44 | L: | 6.76 in |
| G: | 1.75 | TAP Depth: | 1 in |
| D: | 4.19 | C: | 10.06 in |
| N: | 7.03 | M: | 2.38 |
| I: | 5.02 in | O: | 4.24 in |
| H-Tap size: | 1/2 - 13 UNC in | K: | 3.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Ratio Range: | 100:1 to 250:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Style: | NH-B-L | Model Code: | B832 |
| Shaft Seal Material: | Viton | Output HP: | 0.435 |
| Input RPM: | 1,750 | Input HP: | 0.691 |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 x 2.25 |
| Assembly: | B-L | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Solid Shaft | Center Distance (in): | 3.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,275 | Input HP @ 1750 RPM: | 0.691 |
| Ratio: | 100:1 | Output Shaft Orientation: | L |
| Input Diameter (in): | 0.875 in | Output RPM: | 17 |
| Gear Type: | Worm | Output Style: | L |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1567 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076002 | Weight: | 60.00 LB |

