Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B832-80-R
Part #:NH8320103.00
Catalog #:NH-B832-80-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.5 |
| O: | 4.24 in | F: | 3.5 |
| L: | 6.76 in | U: | 0.875 in |
| C: | 10.06 in | H-Tap size: | 1/2 - 13 UNC in |
| J: | 7 in | M: | 2.38 |
| Center Distance (in): | 3.25 in | K: | 3.5 in |
| A: | 4.44 | B: | 8 |
| G: | 1.75 | TAP Depth: | 1 in |
| I: | 5.02 in | N: | 7.03 |
Technical Specifications
| Overhung Load: | 2,275 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output HP: | 0.695 |
| Series Style: | NH-B-R | Output Key: | 3/8 x 2.25 |
| Ratio: | 80:1 | Input HP: | 1.03 |
| Series Code: | NH | Output Shaft Orientation: | R |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | R |
| Assembly: | B-R | Output RPM: | 21 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.03 |
| Model Code: | B832 | Center Distance (in): | 3.25 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Output Style: | R | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310076033 | Weight: | 60.00 LB |

