Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-100-L-56
Part #:NH8320112.00
Catalog #:NH-BM832-100-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | TAP Depth: | 1 in |
| D: | 4.19 | H-Tap size: | 1/2 - 13 UNC in |
| G: | 1.75 | LM: | 9.01 |
| K: | 3.5 in | J: | 7 in |
| BD: | 6.5 | T: | 1.5 |
| N: | 7.03 | B: | 8 |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | F: | 3.5 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | O: | 4.24 in |
| C: | 10.06 in |
Technical Specifications
| Ratio: | 100:1 | Output HP: | 0.435 |
| Input HP @ 1750 RPM: | 0.691 | Frame Size: | 56C |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | BM832 |
| Series Code: | NH | Output RPM: | 17 |
| Input Bore (C Face): | 0.625 | Input HP: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Series Style: | NH-BM-L | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.25 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.500 in |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Overhung Load: | 2,275 | Assembly: | BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076095 | Weight: | 65.00 LB |

