Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-7.5-R-56
Part #:NH8320114.00
Catalog #:NH-BM832-7.5-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AK: | 4.5 |
| LM: | 9.01 | F: | 3.5 |
| O: | 4.24 in | B: | 8 |
| T: | 1.5 | D: | 4.19 |
| N: | 7.03 | K: | 3.5 in |
| A: | 4.44 | L: | 6.76 in |
| H-Tap size: | 1/2 - 13 UNC in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 5.02 in | G: | 1.75 |
| C: | 10.06 in | TAP Depth: | 1 in |
| U: | 0.875 in | J: | 7 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Series Style: | NH-BM-R | Output Key: | 3/8 x 2.25 |
| Frame Size: | 56C | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Output HP: | 8.264 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1869 |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input Style: | Flexible Coupling Input | Series Code: | NH |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 233 | Motor Frame Size: | 56 |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | R |
| Output Shaft Orientation: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 7.844 |
| Output Style: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Assembly: | BM-R | Overhung Load: | 2,275 |
| Model Code: | BM832 | No. of Gear Reductions: | Single |
| Input HP: | 8.863 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 1976 in/lbs |
General Specifications
| UPC: | 690310076118 | Weight: | 65.00 LB |

