Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-80-R-56
Part #:NH8320115.00
Catalog #:NH-BM832-80-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | O: | 4.24 in |
| L: | 6.76 in | AK: | 4.5 |
| I: | 5.02 in | K: | 3.5 in |
| G: | 1.75 | J: | 7 in |
| H-Tap size: | 1/2 - 13 UNC in | N: | 7.03 |
| AJ: | 5.88 | LM: | 9.01 |
| BF: | 0.41 | T: | 1.5 |
| C: | 10.06 in | B: | 8 |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| D: | 4.19 | F: | 3.5 |
| U: | 0.875 in | TAP Depth: | 1 in |
| A: | 4.44 |
Technical Specifications
| Ratio: | 80:1 | Input HP: | 1.03 |
| Output Shaft Assembly Code: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 21 | Overhung Load: | 2,275 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | BM-R |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output Style: | R | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 3/8 x 2.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Input Style: | Flexible Coupling Input |
| Output HP: | 0.695 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.875 in |
| Series Style: | NH-BM-R | Ratio Range: | 80:1 |
| Service Factor: | 1 | Model Code: | BM832 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Series Code: | NH |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076125 | Weight: | 65.00 LB |

