Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-10-L-56
Part #:NH8320121.00
Catalog #:NH-BMQ832-10-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.5 | D: | 4.19 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | O: | 4.24 in |
| BE: | 0.38 in | I: | 5.02 in |
| A: | 4.44 | G: | 1.75 |
| N: | 7.03 | T: | 1.5 |
| B: | 8 | TAP Depth: | 1 in |
| C: | 10.06 in | LQ: | 5.88 in |
| K: | 3.5 in | BD: | 6.5 |
| RQ: | 5.51 in | BF: | 0.41 |
| H-Tap size: | 1/2 - 13 UNC in | J: | 7 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Output Key: | 3/8 x 2.25 | Mounting Style: | Base |
| Series Code: | NH | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,170 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | NH-BMQ-L |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Output Shaft Orientation: | L | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Style: | L |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.500 in |
| Assembly: | BMQ-L | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 7.034 | Model Code: | BMQ832 |
| Input HP: | 8.092 | Output HP: | 7.497 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076163 | Weight: | 64.00 LB |

