Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-25-L-56
Part #:NH8320124.00
Catalog #:NH-BMQ832-25-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | I: | 5.02 in |
| J: | 7 in | TAP Depth: | 1 in |
| BD: | 6.5 | RQ: | 5.51 in |
| AJ: | 5.88 | G: | 1.75 |
| H-Tap size: | 1/2 - 13 UNC in | Center Distance (in): | 3.25 in |
| C: | 10.06 in | T: | 1.5 |
| N: | 7.03 | BE: | 0.38 in |
| F: | 3.5 | K: | 3.5 in |
| AK: | 4.5 | D: | 4.19 |
| O: | 4.24 in | BF: | 0.41 |
| B: | 8 | A: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Overhung Load: | 2,275 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 3/8 x 2.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series Code: | NH |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | No. of Gear Reductions: | Single |
| Output HP: | 3.732 | Output RPM: | 70 |
| Model Code: | BMQ832 | Series Style: | NH-BMQ-L |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Assembly: | BMQ-L | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.465 | Input HP: | 4.373 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2658 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076194 | Weight: | 64.00 LB |

