Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-20-R-56
Part #:NH8320131.00
Catalog #:NH-BMQ832-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | TAP Depth: | 1 in |
| D: | 4.19 | I: | 5.02 in |
| AJ: | 5.88 | LQ: | 5.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 10.06 in | T: | 1.5 |
| B: | 8 | N: | 7.03 |
| F: | 3.5 | G: | 1.75 |
| J: | 7 in | RQ: | 5.51 in |
| AK: | 4.5 | K: | 3.5 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| A: | 4.44 | H-Tap size: | 1/2 - 13 UNC in |
Technical Specifications
| Output HP: | 4.536 | Service Factor: | 1 |
| Model Code: | BMQ832 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | R | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 87 |
| Shaft Seal Material: | Viton | Output Style: | R |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Series Style: | NH-BMQ-R | Assembly: | BMQ-R |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,170 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 4.188 |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 x 2.25 |
| Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input HP: | 5.18 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076255 | Weight: | 64.00 LB |

