Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-60-R-56
Part #:NH8320136.00
Catalog #:NH-BMQ832-60-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | J: | 7 in |
| N: | 7.03 | BF: | 0.41 |
| I: | 5.02 in | LQ: | 5.88 in |
| AK: | 4.5 | B: | 8 |
| T: | 1.5 | BD: | 6.5 |
| O: | 4.24 in | BE: | 0.38 in |
| TAP Depth: | 1 in | AJ: | 5.88 |
| H-Tap size: | 1/2 - 13 UNC in | Center Distance (in): | 3.25 in |
| F: | 3.5 | RQ: | 5.51 in |
| C: | 10.06 in | G: | 1.75 |
| D: | 4.19 | K: | 3.5 in |
Technical Specifications
| Model Code: | BMQ832 | No. of Gear Reductions: | Single |
| Output RPM: | 29 | Output Shaft Orientation: | R |
| Output Key: | 3/8 x 2.25 | Ratio: | 60:1 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 2.114 |
| Output HP: | 1.515 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,275 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Assembly: | BMQ-R | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series Code: | NH |
| Input Diameter (in): | 0.625 in | Ratio Range: | 60:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BMQ-R |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.573 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Output Style: | R |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2437 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076293 | Weight: | 64.00 LB |

