Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-40-D-56
Part #:NH8320142.00
Catalog #:NH-BMQ832-40-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| G: | 1.75 | J: | 7 in |
| T: | 1.5 | F: | 3.5 |
| AJ: | 5.88 | RQ: | 5.51 in |
| A: | 4.44 | I: | 5.02 in |
| AK: | 4.5 | O: | 4.24 in |
| D: | 4.19 | H-Tap size: | 1/2 - 13 UNC in |
| O*: | 3.99 in | B: | 8 |
| K: | 3.5 in | C: | 10.06 in |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| TAP Depth: | 1 in | BD: | 6.5 |
| N: | 7.03 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input HP: | 2.926 | Mounting Style: | Base |
| Input RPM: | 1,750 | Output HP: | 2.293 |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Overhung Load: | 2,275 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Model Code: | BMQ832 |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.500 in |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Frame Size: | 56C | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 2.348 | Input Style: | C-Face Quill |
| Assembly: | BMQ-D | Output Shaft Orientation: | LR |
| Output RPM: | 43 | Service Factor: | 1 |
| Series Style: | NH-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2641 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076330 | Weight: | 64.00 LB |

