Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-10-L-140
Part #:NH8320145.00
Catalog #:NH-BMQ832-10-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | AK: | 4.5 |
| D: | 4.19 | J: | 7 in |
| LQ: | 5.88 in | F: | 3.5 |
| K: | 3.5 in | C: | 10.06 in |
| N: | 7.03 | O: | 4.24 in |
| BD: | 6.5 | BE: | 0.38 in |
| H-Tap size: | 1/2 - 13 UNC in | AJ: | 5.88 |
| TAP Depth: | 1 in | G: | 1.75 |
| A: | 4.44 | T: | 1.5 |
| I: | 5.02 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | B: | 8 |
Technical Specifications
| Output HP: | 7.497 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2026 | Output Key: | 3/8 x 2.25 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Style: | NH-BMQ-L | Input HP: | 8.092 |
| Output RPM: | 175 | Assembly: | BMQ-L |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.500 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Series Code: | NH | Output Style: | L |
| Ratio Range: | 10:1 | Overhung Load: | 2,170 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.034 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BMQ832 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2343 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076361 | Weight: | 64.00 LB |

