Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-20-L-140
Part #:NH8320147.00
Catalog #:NH-BMQ832-20-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.06 in | T: | 1.5 |
| H-Tap size: | 1/2 - 13 UNC in | A: | 4.44 |
| O: | 4.24 in | BD: | 6.5 |
| J: | 7 in | RQ: | 5.51 in |
| K: | 3.5 in | AK: | 4.5 |
| D: | 4.19 | B: | 8 |
| G: | 1.75 | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
| TAP Depth: | 1 in | AJ: | 5.88 |
| LQ: | 5.88 in | N: | 7.03 |
| Center Distance (in): | 3.25 in | F: | 3.5 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 x 2.25 | Series Code: | NH |
| Input HP @ 1750 RPM: | 4.188 | Input HP: | 5.18 |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 140 |
| Output HP: | 4.536 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series Style: | NH-BMQ-L | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2574 | Mounting Style: | Base |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,170 | Output RPM: | 87 |
| Assembly: | BMQ-L | Model Code: | BMQ832 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | L | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076385 | Weight: | 64.00 LB |

