Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-15-R-140
Part #:NH8320154.00
Catalog #:NH-BMQ832-15-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | N: | 7.03 |
| AK: | 4.5 | AJ: | 5.88 |
| O: | 4.24 in | H-Tap size: | 1/2 - 13 UNC in |
| BD: | 6.5 | BE: | 0.38 in |
| K: | 3.5 in | G: | 1.75 |
| T: | 1.5 | F: | 3.5 |
| C: | 10.06 in | LQ: | 5.88 in |
| I: | 5.02 in | A: | 4.44 |
| B: | 8 | J: | 7 in |
| BF: | 0.41 | D: | 4.19 |
| Center Distance (in): | 3.25 in | TAP Depth: | 1 in |
Technical Specifications
| Input HP: | 6.127 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Style: | R | Thrust Rating - output shaft: | 2490 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 116 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Output Shaft Orientation: | R | Output HP: | 5.516 |
| Frame Size: | 140TC | Output Key: | 3/8 x 2.25 |
| Input HP @ 1750 RPM: | 5.277 | Reducer Style: | Worm - Right Angle |
| Series Style: | NH-BMQ-R | Output Shaft Assembly Code: | R |
| Ratio: | 15:1 | Model Code: | BMQ832 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Assembly: | BMQ-R |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load: | 2,170 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076453 | Weight: | 64.00 LB |

