Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-60-R-140
Part #:NH8320160.00
Catalog #:NH-BMQ832-60-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.88 in |
| J: | 7 in | K: | 3.5 in |
| G: | 1.75 | AJ: | 5.88 |
| O: | 4.24 in | BE: | 0.38 in |
| C: | 10.06 in | B: | 8 |
| BD: | 6.5 | AK: | 4.5 |
| T: | 1.5 | TAP Depth: | 1 in |
| H-Tap size: | 1/2 - 13 UNC in | F: | 3.5 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| RQ: | 5.51 in | A: | 4.44 |
| N: | 7.03 | I: | 5.02 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load: | 2,275 | Output HP: | 1.515 |
| Mounting Style: | Base | Series Code: | NH |
| Output Style: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 140 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Series Style: | NH-BMQ-R |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft Orientation: | R | Output RPM: | 29 |
| Input RPM: | 1,750 | Model Code: | BMQ832 |
| Output Diameter (in): | 1.500 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input HP: | 2.114 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 3/8 x 2.25 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2437 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076514 | Weight: | 64.00 LB |

