Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-30-D-140
Part #:NH8320165.00
Catalog #:NH-BMQ832-30-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| A: | 4.44 | B: | 8 |
| T: | 1.5 | TAP Depth: | 1 in |
| BE: | 0.38 in | D: | 4.19 |
| O*: | 3.99 in | BD: | 6.5 |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 5.88 in | F: | 3.5 |
| RQ: | 5.51 in | G: | 1.75 |
| I: | 5.02 in | J: | 7 in |
| C: | 10.06 in | H-Tap size: | 1/2 - 13 UNC in |
| N: | 7.03 | O: | 4.24 in |
| K: | 3.5 in |
Technical Specifications
| Center Distance (in): | 3.25 | Model Code: | BMQ832 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 2.986 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Frame Size: | 140TC |
| Output Key: | 3/8 x 2.25 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input HP: | 3.619 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Style: | NH-BMQ-D |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,275 |
| Input HP @ 1750 RPM: | 3.003 | Input Bore (C Face): | 0.875 |
| Series Code: | NH | Output Style: | D |
| Mounting Style: | Base | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2574 |
| Assembly: | BMQ-D | Output RPM: | 58 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2651 in/lbs |
General Specifications
| UPC: | 690310076569 | Weight: | 64.00 LB |

