Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-30-R-180
Part #:NH8320181.00
Catalog #:NH-BMQ832-30-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | K: | 3.5 in |
| O: | 4.24 in | N: | 7.03 |
| TAP Depth: | 1 in | T: | 1.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 6.31 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| A: | 4.44 | H-Tap size: | 1/2 - 13 UNC in |
| C: | 10.06 in | G: | 1.75 |
| B: | 8 | RQ: | 5.81 in |
| F: | 3.5 | AJ: | 7.25 |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Assembly: | BMQ-R | Motor Frame Size: | 180 |
| Ratio: | 30:1 | Series Style: | NH-BMQ-R |
| Gear Type: | Worm | Output RPM: | 58 |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 3.003 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | R | Input HP: | 3.619 |
| Output HP: | 2.986 | Model Code: | BMQ832 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Output Key: | 3/8 x 2.25 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Series Code: | NH | Overhung Load: | 2,275 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Frame Size: | 180TC | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2651 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310076712 | Weight: | 64.00 LB |

