Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-25-D-180
Part #:NH8320188.00
Catalog #:NH-BMQ832-25-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.99 in | N: | 7.03 |
| A: | 4.44 | BE1: | 0.5 in |
| I: | 5.02 in | H-Tap size: | 1/2 - 13 UNC in |
| BF: | 0.53 | RQ: | 5.81 in |
| J: | 7 in | D: | 4.19 |
| B: | 8 | G: | 1.75 |
| O: | 4.24 in | AK: | 8.5 |
| LQ1: | 6.31 in | K: | 3.5 in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| C: | 10.06 in | BD: | 9 |
| F: | 3.5 |
Technical Specifications
| Output Style: | D | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.25 | Model Code: | BMQ832 |
| Overhung Load: | 2,275 | Input HP @ 1750 RPM: | 3.465 |
| Series Style: | NH-BMQ-D | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Frame Size: | 180TC |
| Ratio: | 25:1 | Series Code: | NH |
| Input Bore (C Face): | 1.125 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 3.732 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Input HP: | 4.373 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Assembly: | BMQ-D |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2658 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076774 | Weight: | 64.00 LB |

