Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-100-L-140
Part #:NH8320196.00
Catalog #:NH-BM832-100-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | LM: | 9.01 |
| TAP Depth: | 1 in | I: | 5.02 in |
| B: | 8 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| N: | 7.03 | U: | 0.875 in |
| C: | 10.06 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 4.19 |
| BE: | 0.38 in | BD: | 6.5 |
| J: | 7 in | H-Tap size: | 1/2 - 13 UNC in |
| A: | 4.44 | G: | 1.75 |
| F: | 3.5 | O: | 4.24 in |
| K: | 3.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output HP: | 0.435 |
| Output RPM: | 17 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series Style: | NH-BM-L |
| Assembly: | BM-L | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | L | Series Code: | NH |
| Center Distance (in): | 3.25 | Model Code: | BM832 |
| Frame Size: | 140TC | Input Keyway: | 3/16 X 1.63 in |
| Output Style: | L | Mounting Style: | Base |
| Input Bore (C Face): | 0.875 | Input HP: | 0.691 |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Motor Frame Size: | 140 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | L |
| Ratio: | 100:1 | Overhung Load: | 2,275 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076804 | Weight: | 65.00 LB |

