Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-100-R-140
Part #:NH8320200.00
Catalog #:NH-BM832-100-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.06 in | F: | 3.5 |
| O: | 4.24 in | K: | 3.5 in |
| LM: | 9.01 | L: | 6.76 in |
| D: | 4.19 | J: | 7 in |
| I: | 5.02 in | B: | 8 |
| A: | 4.44 | BD: | 6.5 |
| H-Tap size: | 1/2 - 13 UNC in | AK: | 4.5 |
| TAP Depth: | 1 in | G: | 1.75 |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 0.875 in | N: | 7.03 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | R |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Output Key: | 3/8 x 2.25 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Assembly: | BM-R |
| Ratio Range: | 100:1 to 250:1 | Series Style: | NH-BM-R |
| Series Code: | NH | Output Shaft Assembly Code: | R |
| Output RPM: | 17 | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,275 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Model Code: | BM832 | Gear Type: | Worm |
| Frame Size: | 140TC | Output Style: | R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 100:1 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 0.691 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Output HP: | 0.435 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP: | 0.691 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076828 | Weight: | 65.00 LB |

