Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-5-L-180
Part #:NH8320205.00
Catalog #:NH-BM832-5-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | I: | 5.02 in |
| L: | 6.76 in | BE1: | 0.5 in |
| L1: | 10.01 in | J: | 7 in |
| AJ: | 7.25 | D: | 4.19 |
| BF: | 0.53 | G: | 1.75 |
| H-Tap size: | 1/2 - 13 UNC in | C: | 10.06 in |
| B: | 8 | F: | 3.5 |
| U: | 0.875 in | T: | 1.5 |
| TAP Depth: | 1 in | A: | 4.44 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| K: | 3.5 in | N: | 7.03 |
| BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | L | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 5:1 |
| Output Diameter (in): | 1.500 in | Reducer: | Worm - Right Angle |
| Assembly: | BM-L | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | L | Output HP: | 11.29 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Model Code: | BM832 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/8 x 2.25 |
| Series Code: | NH | Output Shaft Orientation: | L |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1605 |
| Shaft Seal Material: | Viton | Series Style: | NH-BM-L |
| Input HP @ 1750 RPM: | 9.135 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,275 | Input HP: | 11.92 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1602 in/lbs |
General Specifications
| UPC: | 690310076842 | Weight: | 65.00 LB |

