Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-100-L-180
Part #:NH8320208.00
Catalog #:NH-BM832-100-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | BE1: | 0.5 in |
| L: | 6.76 in | TAP Depth: | 1 in |
| G: | 1.75 | BD: | 9 |
| K: | 3.5 in | B: | 8 |
| AJ: | 7.25 | AK: | 8.5 |
| N: | 7.03 | H-Tap size: | 1/2 - 13 UNC in |
| C: | 10.06 in | T: | 1.5 |
| L1: | 10.01 in | F: | 3.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.53 | U: | 0.875 in |
| A: | 4.44 | D: | 4.19 |
| J: | 7 in |
Technical Specifications
| Ratio: | 100:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Output Shaft Orientation: | L |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.500 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | BM-L | Series Style: | NH-BM-L |
| Output RPM: | 17 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Model Code: | BM832 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Input Bore (C Face): | 1.125 | Input HP: | 0.691 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 180 |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Output HP: | 0.435 | Output Style: | L |
| Input Keyway (C Face): | 1/4 x 1/8 | Overhung Load: | 2,275 |
| Output Key: | 3/8 x 2.25 | Output Shaft Assembly Code: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1567 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076866 | Weight: | 65.00 LB |

