Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-5-R-180
Part #:NH8320209.00
Catalog #:NH-BM832-5-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 10.01 in |
| BE1: | 0.5 in | T: | 1.5 |
| L: | 6.76 in | BD: | 9 |
| C: | 10.06 in | J: | 7 in |
| N: | 7.03 | Center Distance (in): | 3.25 in |
| B: | 8 | K: | 3.5 in |
| F: | 3.5 | TAP Depth: | 1 in |
| G: | 1.75 | D: | 4.19 |
| BF: | 0.53 | O: | 4.24 in |
| AK: | 8.5 | H-Tap size: | 1/2 - 13 UNC in |
| A: | 4.44 | U: | 0.875 in |
| I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Series Code: | NH | Mounting Style: | Base |
| Output RPM: | 350 | Series Style: | NH-BM-R |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.135 |
| Output Key: | 3/8 x 2.25 | Assembly: | BM-R |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Style: | R |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 1605 | Model Code: | BM832 |
| Input Style: | Flexible Coupling Input | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | R |
| Shaft Seal Material: | Viton | Input HP: | 11.92 |
| Output Diameter (in): | 1.500 in | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,275 |
| Input Diameter (in): | 0.875 in | Output HP: | 11.29 |
| Product Type: | Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1602 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310076873 | Weight: | 65.00 LB |

