Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-5-L-210
Part #:NH8320217.00
Catalog #:NH-BM832-5-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | N: | 7.03 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | TAP Depth: | 1 in |
| I: | 5.02 in | F: | 3.5 |
| O: | 4.24 in | C: | 10.06 in |
| AK: | 8.5 | A: | 4.44 |
| D: | 4.19 | BE1: | 0.5 in |
| T: | 1.5 | H-Tap size: | 1/2 - 13 UNC in |
| B: | 8 | G: | 1.75 |
| BF: | 0.53 | J: | 7 in |
| L1: | 10.01 in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 11.29 | Service Factor: | 1 |
| Mounting Style: | Base | Overhung Load: | 2,275 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Series Style: | NH-BM-L | Series Code: | NH |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.135 | Input Bore (C Face): | 1.375 |
| Input HP: | 11.92 | Output Key: | 3/8 x 2.25 |
| Output Style: | L | Output Diameter (in): | 1.500 in |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 1605 |
| Assembly: | BM-L | Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | BM832 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 5:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076897 | Weight: | 65.00 LB |

