Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-7.5-L-210
Part #:NH8320218.00
Catalog #:NH-BM832-7.5-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | T: | 1.5 |
| L1: | 10.01 in | AJ: | 7.25 |
| C: | 10.06 in | H-Tap size: | 1/2 - 13 UNC in |
| L: | 6.76 in | BD: | 9 |
| F: | 3.5 | AK: | 8.5 |
| O: | 4.24 in | BE1: | 0.5 in |
| BF: | 0.53 | K: | 3.5 in |
| I: | 5.02 in | B: | 8 |
| A: | 4.44 | U: | 0.875 in |
| G: | 1.75 | N: | 7.03 |
| J: | 7 in | Center Distance (in): | 3.25 in |
| D: | 4.19 |
Technical Specifications
| Output HP: | 8.264 | Output Shaft Orientation: | L |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Overhung Load: | 2,275 | Output Style: | L |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.844 |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Series Code: | NH | Thrust Rating - output shaft: | 1869 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 7.5:1 |
| Mounting Style: | Base | Input HP: | 8.863 |
| Model Code: | BM832 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Motor Frame Size: | 210 | Series Style: | NH-BM-L |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 210TC |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BM-L | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1976 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076903 | Weight: | 65.00 LB |

