Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-20-L-210
Part #:NH8320221.00
Catalog #:NH-BM832-20-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.03 | BF: | 0.53 |
| A: | 4.44 | K: | 3.5 in |
| H-Tap size: | 1/2 - 13 UNC in | D: | 4.19 |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | J: | 7 in |
| U: | 0.875 in | G: | 1.75 |
| I: | 5.02 in | T: | 1.5 |
| TAP Depth: | 1 in | F: | 3.5 |
| L1: | 10.01 in | BE1: | 0.5 in |
| B: | 8 | L: | 6.76 in |
| O: | 4.24 in | C: | 10.06 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.63 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 3.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 4.188 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 87 | Product Type: | Right Angle |
| Model Code: | BM832 | Mounting Style: | Base |
| Motor Frame Size: | 210 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Style: | L | Output Diameter (in): | 1.500 in |
| Output HP: | 4.536 | Frame Size: | 210TC |
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Assembly: | BM-L | Series Style: | NH-BM-L |
| Reducer Style: | Worm - Right Angle | Input HP: | 5.18 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Series Code: | NH |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310076927 | Weight: | 65.00 LB |

