Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-25-L-210
Part #:NH8320222.00
Catalog #:NH-BM832-25-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | G: | 1.75 |
| O: | 4.24 in | L1: | 10.01 in |
| BD: | 9 | L: | 6.76 in |
| D: | 4.19 | T: | 1.5 |
| N: | 7.03 | K: | 3.5 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.53 | C: | 10.06 in |
| AK: | 8.5 | I: | 5.02 in |
| H-Tap size: | 1/2 - 13 UNC in | J: | 7 in |
| BE1: | 0.5 in | F: | 3.5 |
| AJ: | 7.25 | B: | 8 |
| TAP Depth: | 1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Series Code: | NH | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 2.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BM832 | Gear Type: | Worm |
| Ratio: | 25:1 | Output HP: | 3.732 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.465 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 0.875 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-L |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Mounting Style: | Base | Output Diameter (in): | 1.500 in |
| Output RPM: | 70 | Output Style: | L |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Keyway: | 3/16 X 1.63 in |
| Input HP: | 4.373 | Output Shaft Orientation: | L |
| Assembly: | BM-L | Overhung Load: | 2,275 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2658 in/lbs |
General Specifications
| UPC: | 690310076934 | Weight: | 65.00 LB |

