Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-30-L-210
Part #:NH8320223.00
Catalog #:NH-BM832-30-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | H-Tap size: | 1/2 - 13 UNC in |
| BE1: | 0.5 in | I: | 5.02 in |
| B: | 8 | T: | 1.5 |
| A: | 4.44 | L1: | 10.01 in |
| AJ: | 7.25 | D: | 4.19 |
| AK: | 8.5 | U: | 0.875 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| TAP Depth: | 1 in | G: | 1.75 |
| N: | 7.03 | J: | 7 in |
| K: | 3.5 in | F: | 3.5 |
| L: | 6.76 in | C: | 10.06 in |
| BF: | 0.53 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Keyway: | 3/16 X 1.63 in |
| Output RPM: | 58 | Output Diameter (in): | 1.500 in |
| Overhung Load: | 2,275 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 x 2.25 | Assembly: | BM-L |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output HP: | 2.986 |
| Motor Frame Size: | 210 | Output Style: | L |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Model Code: | BM832 | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-L |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.003 | Input HP: | 3.619 |
| Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310076941 | Weight: | 65.00 LB |

