Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM832-10-R-210
Part #:NH8320231.00
Catalog #:NH-BM832-10-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 1 in |
| K: | 3.5 in | D: | 4.19 |
| BF: | 0.53 | N: | 7.03 |
| B: | 8 | Center Distance (in): | 3.25 in |
| O: | 4.24 in | G: | 1.75 |
| H-Tap size: | 1/2 - 13 UNC in | J: | 7 in |
| L: | 6.76 in | F: | 3.5 |
| BD: | 9 | C: | 10.06 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| U: | 0.875 in | A: | 4.44 |
| T: | 1.5 | AJ: | 7.25 |
| I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | BM-R |
| Series Code: | NH | Overhung Load: | 2,170 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | R |
| Series Style: | NH-BM-R | Thrust Rating - output shaft: | 2026 |
| Gear Type: | Worm | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.034 | Output Shaft Orientation: | R |
| No. of Gear Reductions: | Single | Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Model Code: | BM832 |
| Output RPM: | 175 | Output Style: | R |
| Mounting Style: | Base | Output HP: | 7.497 |
| Input Diameter (in): | 0.875 in | Input HP: | 8.092 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 x 2.25 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310076972 | Weight: | 65.00 LB |

