Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-100-R-56
Part #:NH8320260.00
Catalog #:NH-BMQ832-100-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | TAP Depth: | 1 in |
| RQ: | 5.51 in | F: | 3.5 |
| LQ: | 5.88 in | AK: | 4.5 |
| G: | 1.75 | C: | 10.06 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| N: | 7.03 | K: | 3.5 in |
| BF: | 0.41 | H-Tap size: | 1/2 - 13 UNC in |
| B: | 8 | J: | 7 in |
| BE: | 0.38 in | O: | 4.24 in |
| D: | 4.19 | AJ: | 5.88 |
| A: | 4.44 | BD: | 6.5 |
Technical Specifications
| Output HP: | 0.435 | Motor Frame Size: | 56 |
| Series Style: | NH-BMQ-R | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Mounting Style: | Base | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP: | 0.691 | Series Code: | NH |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Style: | R | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 17 | Model Code: | BMQ832 |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/8 x 2.25 | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,275 | No. of Gear Reductions: | Single |
| Assembly: | BMQ-R | Input HP @ 1750 RPM: | 0.691 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| UPC: | 690310077061 | Weight: | 64.00 LB |

