Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-100-L-140
Part #:NH8320268.00
Catalog #:NH-BMQ832-100-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.19 |
| K: | 3.5 in | N: | 7.03 |
| RQ: | 5.51 in | AJ: | 5.88 |
| TAP Depth: | 1 in | I: | 5.02 in |
| G: | 1.75 | T: | 1.5 |
| Center Distance (in): | 3.25 in | H-Tap size: | 1/2 - 13 UNC in |
| BD: | 6.5 | BE: | 0.38 in |
| AK: | 4.5 | B: | 8 |
| C: | 10.06 in | LQ: | 5.88 in |
| J: | 7 in | O: | 4.24 in |
| F: | 3.5 | A: | 4.44 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | BMQ-L |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | BMQ832 |
| Series Style: | NH-BMQ-L | Motor Frame Size: | 140 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Input HP: | 0.691 |
| Shaft Seal Material: | Viton | Series Code: | NH |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Output Key: | 3/8 x 2.25 | Input Diameter (in): | 0.875 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 0.691 | Overhung Load: | 2,275 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Output HP: | 0.435 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310077108 | Weight: | 64.00 LB |

