Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-80-R-140
Part #:NH8320271.00
Catalog #:NH-BMQ832-80-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BF: | 0.41 |
| BD: | 6.5 | TAP Depth: | 1 in |
| N: | 7.03 | LQ: | 5.88 in |
| A: | 4.44 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | J: | 7 in |
| AJ: | 5.88 | AK: | 4.5 |
| RQ: | 5.51 in | K: | 3.5 in |
| C: | 10.06 in | O: | 4.24 in |
| F: | 3.5 | H-Tap size: | 1/2 - 13 UNC in |
| G: | 1.75 | T: | 1.5 |
| I: | 5.02 in | B: | 8 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 2.25 |
| Overhung Load: | 2,275 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 21 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.500 in | Output Style: | R |
| Input Bore (C Face): | 0.875 | Model Code: | BMQ832 |
| Output HP: | 0.695 | Series Style: | NH-BMQ-R |
| Series Code: | NH | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input HP: | 1.03 | Ratio: | 80:1 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.03 |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2000 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310077115 | Weight: | 64.00 LB |

