Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-100-R-180
Part #:NH8320284.00
Catalog #:NH-BMQ832-100-R-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.03 | LQ1: | 6.31 in |
| D: | 4.19 | O: | 4.24 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | J: | 7 in |
| H-Tap size: | 1/2 - 13 UNC in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 8 | BD: | 9 |
| G: | 1.75 | F: | 3.5 |
| TAP Depth: | 1 in | I: | 5.02 in |
| A: | 4.44 | C: | 10.06 in |
| RQ: | 5.81 in | K: | 3.5 in |
Technical Specifications
| Output Diameter (in): | 1.500 in | Ratio: | 100:1 |
| Input Bore (C Face): | 1.125 | Series Style: | NH-BMQ-R |
| Series Code: | NH | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Output HP: | 0.435 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | BMQ832 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Style: | R |
| No. of Gear Reductions: | Single | Input HP: | 0.691 |
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.25 | Assembly: | BMQ-R |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17 |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Overhung Load: | 2,275 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310077207 | Weight: | 64.00 LB |

