Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-7.5-L-210
Part #:NH8320290.00
Catalog #:NH-BMQ832-7.5-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | A: | 4.44 |
| B: | 8 | BE1: | 0.5 in |
| LQ1: | 6.75 in | O: | 4.24 in |
| I: | 5.02 in | H-Tap size: | 1/2 - 13 UNC in |
| C: | 10.06 in | N: | 7.03 |
| F: | 3.5 | AJ: | 7.25 |
| J: | 7 in | G: | 1.75 |
| TAP Depth: | 1 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.53 |
| BD: | 9 | RQ: | 6.25 in |
| K: | 3.5 in | T: | 1.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.844 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | BMQ832 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 1869 | Output Style: | L |
| Series Style: | NH-BMQ-L | Output Diameter (in): | 1.500 in |
| Assembly: | BMQ-L | Output HP: | 8.264 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Overhung Load: | 2,275 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 8.863 | Output Shaft Assembly Code: | L |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Series Code: | NH |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 x 2.25 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Frame Size: | 210TC | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1976 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310077245 | Weight: | 64.00 LB |

