Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-7.5-R-210
Part #:NH8320302.00
Catalog #:NH-BMQ832-7.5-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | D: | 4.19 |
| RQ: | 6.25 in | F: | 3.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 6.75 in | T: | 1.5 |
| A: | 4.44 | J: | 7 in |
| N: | 7.03 | B: | 8 |
| G: | 1.75 | O: | 4.24 in |
| BD: | 9 | TAP Depth: | 1 in |
| C: | 10.06 in | I: | 5.02 in |
| H-Tap size: | 1/2 - 13 UNC in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Product Type: | Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | BMQ832 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 210 |
| Overhung Load: | 2,275 | Service Factor: | 1 |
| Series Code: | NH | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.844 | Center Distance (in): | 3.25 |
| Input HP: | 8.863 | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.375 in | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Ratio: | 7.5:1 | Output Key: | 3/8 x 2.25 |
| Series Style: | NH-BMQ-R | Gear Type: | Worm |
| Output HP: | 8.264 | Frame Size: | 210TC |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Mounting Style: | Base | Output Style: | R |
| Thrust Rating - output shaft: | 1869 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |
General Specifications
| UPC: | 690310077276 | Weight: | 64.00 LB |

