Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ832-5-D-210
Part #:NH8320313.00
Catalog #:NH-BMQ832-5-D-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | T: | 1.5 |
| O: | 4.24 in | N: | 7.03 |
| F: | 3.5 | D: | 4.19 |
| A: | 4.44 | BF: | 0.53 |
| J: | 7 in | BD: | 9 |
| B: | 8 | AK: | 8.5 |
| TAP Depth: | 1 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 7.25 |
| C: | 10.06 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | RQ: | 6.25 in |
| O*: | 3.99 in | G: | 1.75 |
| H-Tap size: | 1/2 - 13 UNC in |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | LR |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.135 | Input HP: | 11.92 |
| Output HP: | 11.29 | Assembly: | BMQ-D |
| Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 5:1 | Series Code: | NH |
| Output Shaft Assembly Code: | D | Ratio Range: | 5:1 |
| Overhung Load: | 2,275 | Output Key: | 3/8 x 2.25 |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Model Code: | BMQ832 | Series Style: | NH-BMQ-D |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1605 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.500 in | Output Style: | D |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310077306 | Weight: | 64.00 LB |

