Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H832-10-H1-31
Part #:NH8320501.31
Catalog #:NH-H832-10-H1-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | I: | 5.02 in |
| AD: | 5.83 | V: | 2.51 in |
| AE1: | 0.49 | B: | 8 |
| U: | 0.875 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
| LL: | 2.95 in | AF: | 0.25 |
| AE2: | 0.57 | T: | 1.9375 |
| L: | 6.76 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Diameter (in): | 1.9375 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.034 |
| Output Key: | 1/2 X 4.00 | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2026 |
| Series Code: | NH | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | H832 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Output Style: | H1 | Bore Code: | 31 |
| Series Style: | NH-H-H1 | Input HP: | 8.092 |
| Output Shaft Assembly Code: | H1 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Output HP: | 7.497 |
| Ratio Range: | 10:1 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
General Specifications
| UPC: | 690310077337 | Weight: | 62.00 LB |

